DSH 700-X Gas cut-off saw






Versatile rear-handle hand-held 70 cc gas saw with auto-choke – cutting depth up to 125 mm
- Motor cylinder: 68.7 cm³
- Rated power: 3.5 kW
- Wet or dry operation: Wet and Dry
Choose options
Quantity
Total Pieces
NaN
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Motor cylinder
68.7 cm³
Rated power
3.5 kW
Wet or dry operation
Wet and Dry
Fuel mixture
50:1 (2% oil)
A-weighted emission sound pressure level
111 dB (A) 1
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Most versatile tool in its class
- Easy start – unique auto-choke design
- Pre-tensioned belt – no belt maintenance required by the user
- Reinforced metal blade guard including belt cover with integrated wear ribs
- Easy self-service maintenance – including starter rope and filter replacement
Applications
- Laying paving: cutting curbstones and paving slabs to size
- Road construction: perimeter cutting in asphalt and concrete
- Floor construction: cutting expansion joints in fresh concrete
- Metalwork: cutting steel profiles, pipes and steel sheets
- Construction work: cutting out openings in brick or concrete walls
For approval or certificate information, please see individual items.
Related Products
Ultimate diamond blade for superior cutting performance in metal and other base materials
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


