TE-C-DS (SDS Plus) Rotary hammer core bit

SDS Plus (TE-C) rotary hammer core bit for cutting holes in lightweight concrete

  • Connection end: TE-C (SDS Plus)
  • Base material: Masonry, Wood, Drywall, Brick, Light-weight concrete, Sand-lime block, Tiles
  • Working mode: Hammer drilling, Drilling
ultimate

Choose options

Diameter
  • 32 mm
  • 50 mm
  • 68 mm
Length
  • 130 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,426.23 ILS