TE-DS Rotary hammer core bit barrel
Pilot bit DS-ZB 130 product number: 339134
Replacement TE-D core bit bodies for TE-DS rotary hammer core bits
- Connection end: TE-C (SDS Plus)
- Base material: Masonry, Wood, Drywall, Brick
- Working mode: Hammer drilling, Drilling only
ultimate
Choose options
Diameter
- 10 mm
Length
- 130 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
207.97 ILS
207.97 ILS
/
1 each
Technical Data
Connection end
TE-C (SDS Plus)
Base material
Masonry, Wood, Drywall, Brick
Working mode
Hammer drilling, Drilling only
System parts
Yes
Diameter
10 mm
Length
130 mm
Working length
130 mm
Product Class
Ultimate
Features & Applications
Features
- Thin-wall core bit barrel for optimal use of the power output
- No tools required for disassembly
- Minimizes sticking
Applications
- Drilling holes (socket cutting) in masonry for electrical fittings
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
