TE-C-DS (SDS Plus) Rotary hammer core bit
Percussion core bit TE-C-DS 68/1 product number: 339130

SDS Plus (TE-C) rotary hammer core bit for cutting holes in lightweight concrete
- Connection end: TE-C (SDS Plus)
- Base material: Masonry, Wood, Drywall, Brick, Light-weight concrete, Sand-lime block, Tiles
- Working mode: Hammer drilling, Drilling
ultimate
Choose options
Diameter
- 32 mm
- 50 mm
- 68 mm
Length
- 130 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,917.54 ILS
1,917.54 ILS
/
1 each
