TE-YX FP FlatPoint chisels
Flat point chisel TE-YX FP 36 product number: 2452564
SDS Max (TE-Y) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
- Connection end: TE-Y (SDS Max)
- Product Class: Ultimate
- Application: Breaching
ultimate
Choose options
Length
- 360 mm
- 500 mm
Width
- 22 mm
Connection end
- TE-Y (SDS Max)
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
209.88 ILS
209.88 ILS
/
1 each







