Self-sharpening SDS Max (TE-Y) scaling chisels for scraping away weld spatter, formwork seepage and other residues

  • Connection end: TE-Y (SDS Max)
  • Application: Scaling, Channeling
  • Product Class: Ultimate
ultimate

Choose options

Length
  • 280 mm
  • 360 mm
  • 500 mm
Width
  • 50 mm
  • 80 mm
  • 120 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 506.57 ILS