Nuron
TE 2-22 Cordless rotary hammer
Cordless rotary hammer TE 2-22 case product number: 2256703 #2256703





Compact and light weight SDS Plus cordless rotary hammer with pistol grip for best maneuverability when drilling overhead (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery: 2.3 kg
- Optimum Hammer drilling range: 4 - 14 mm
- Single impact energy: 1.5 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
3,305.08 ILS
3,305.08 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
2.3 kg
Optimum Hammer drilling range
4 - 14 mm
Single impact energy
1.5 J
Hammer drilling diameter range
4 - 22 mm
Hammer drilling RPM
1090 rpm
Full hammering frequency
4860 impacts/minute
Functionality
Reverse mode, Working light LED, Hammer drilling, Depth gauge
Triaxial vibration value for hammer drilling into concrete (ah,HD)
13.7 m/s² 1
A-weighted emission sound power level
103 dB (A) 2
A-weighted emission sound pressure level
95 dB (A) 3
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Unbeatable grip and agility – TE 2-22 is our lightest and slimmest cordless rotary hammer, with improved in-line pistol grip designed to help you work in cramped quarters without the muscle strain
- Virtually dust-free drilling – when used with a Hilti DRS-D or DRS-S dust removal attachment or hollow drill bit and compatible Hilti vacuum cleaner
- Improved drilling precision – LED light provides better visibility of your work area, and the enhanced grip provides more comfortable control
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, power-saving drill bits and a range of services to keep you productive, today and tomorrow
- Virtually dust-free drilling – OSHA 1925.1153 Table 1 compliant when used with a hollow drill bit or Hilti DRS-D or DRS-S attachment and compatible Hilti vacuum cleaner
Applications
- Drilling into concrete and masonry, especially overhead or in tight spaces
- Interior finishing – installing drywall track and suspended ceilings
- Metal fabrication – fastening metal fixtures to concrete, such as handrails, staircases, sun blinds and safety barriers
- Electrical and telecom – installing cables, switchgear, outlet boxes and lights
- Any smaller drilling jobs, when cordless convenience and comfortable handling is more efficient overall than minimizing the time-per-fastening
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
SDS Plus (TE-C) bell-shaped hammer drill bit for drilling into concrete and masonry
Ultimate SDS Plus (TE-C) hammer drill bits sets with different bit diameters and lengths (metric)
Setting tool for short HKD anchors with an integrated SDS Plus (TE-C) stop hammer drill bit
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

