TE-C-GB (SDS Plus) Cruciform drill bit
מקדח TE-C-GB 30/45 חילזון product number: 220629

SDS Plus (TE-C) bell-shaped hammer drill bit for drilling into concrete and masonry
- Connection end: TE-C (SDS Plus)
- Base material: Concrete, Masonry, Brick, Limestone
- Working mode: Hammer drilling
ultimate
Choose options
Diameter
- 30 mm
Working length
- 350 mm
Length
- 450 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,923.26 ILS
1,923.26 ILS
/
1 each
Technical Data
Connection end
TE-C (SDS Plus)
Base material
Concrete, Masonry, Brick, Limestone
Working mode
Hammer drilling
Diameter
30 mm
Length
450 mm
Working length
350 mm
Product Class
Ultimate
Features & Applications
Features
- Carbide-tipped cruciform head offers fast drilling of penetrations or through holes
- Up to 20% longer lifetime than other SDS bell-shaped bits
Applications
- Drilling large holes in concrete and masonry
- Drilling in masonry and tiles
- Drilling through-holes and penetrations quickly in brick and block
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo