Nuron
NBL 6-22 Cordless blower
Cordless blower NBL 6-22 box product number: 2404227 #2404227




Powerful jobsite blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
- Air volume: 13 m³/min
- Max air velocity: 52 m/s
- Min air velocity: 44 m/s
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,484.00 ILS
1,484.00 ILS
/
1 each
Technical Data
Air volume
13 m³/min
Max air velocity
52 m/s
Min air velocity
44 m/s
A-weighted emission sound pressure level
100 dB (A) 1
Battery System
Nuron
Tool body weight
3.1 kg
Height
303 mm
Length
408 mm
Width
163 mm
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction NBL 6-22 (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 13.8 MB ]
Features & Applications
Features
- Powerful debris removal – boost mode produces up to 13 m3/min of air volume at 187 kph, helping you quickly clear virtually any type of jobsite debris
- Powerful debris removal – boost mode produces up to 460 CFM of air volume at 119 mph, helping you quickly clear virtually any type of jobsite debris
- Optimized battery reach – efficient brushless motor and long-lasting Nuron batteries for more runtime and less time charging
- Easy to adjust and transport – telescopic blower tube can be easily extended during use, or collapsed and removed for transport and storage
- Comfortable handling – cruise control mode and optional shoulder strap support effortless operation at set speed
Applications
- Clearing jobsite debris – clearing rebar tie wires, wood/ metal chips, plastic debris, light snow, water, etc. from trucks and work areas
- Preparing work surfaces – cleaning equipment, removing dust from work surfaces, preventative maintenance, and more
Related Products
Cordless compact blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
Elasticated tool tether for better tool drop protection when working at heights
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


