Nuron
NBL 4-22 Compact jobsite blower
Cordless blower NBL 4-22 box #2352716




Cordless compact blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
- Air volume: 186 m³/h
- Max air velocity: 80.5 m/s
- Min air velocity: 50.5 m/s
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,237.02 ILS
1,237.02 ILS
/
1 each
Technical Data
Air volume
186 m³/h
Max air velocity
80.5 m/s
Min air velocity
50.5 m/s
Weight
1.15 kg
A-weighted emission sound pressure level
88 dB (A) 1
Battery System
Nuron
Height
190 mm
Length
363 mm
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction NBL 4-22 (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 5.4 MB ]
Features & Applications
Features
- Convenient and compact air blower for outdoor use – weighing just 1.1 kg but delivering outsized blowing performance, the NBL 4-22 is a time- and labor-saving solution for cleaning around your jobsites
- Unbeatable battery life – efficient brushless motor and revolutionary Nuron batteries help you to get the job done without trips to the charger
- Controlled debris removal – variable-speed trigger, three power modes and a choice of two nozzle lengths (included) help you keep virtually any debris type under control
- Inflator/deflator adapter included – the compact blower can be used for faster, low-effort inflation and deflation
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow
Applications
- Everyday jobsite cleaning – clearing light debris/dust from trucks, pathways and work areas
- Preparing work surfaces – clearing out equipment and electrical boxes, removing dust from work surfaces, preventative maintenance
- Cleaning up once the job is done – this mini blower is ideal for blowing away wood chips after drilling through utility poles, installing windows and retrofitting vehicles
- Inflation/deflation (adaptor included)
- Total tool length: 440 mm with short nozzle, 660 mm with long nozzle
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo