DD VP WCS-22 Cordless vacuum pump





Battery-powered vacuum pump for collecting wastewater from water collector rings when diamond coring (On the Nuron battery platform)
- Rated input power: 30 W
- Hose length: 5000 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 1.2 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,400.00 ILS
1,400.00 ILS
/
1 each
Technical Data
Rated input power
30 W
Hose length
5000 mm
Weight according to EPTA-Procedure 01/2003 without battery
1.2 kg
Dimensions (LxWxH)
241 x 138 x 102 mm
IP protection class
IP X4
A-weighted emission sound pressure level
63.2 dB (A) 1
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction DD VP WCS-22 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 5.1 MB ]
Features & Applications
Features
- Quicker setup and sealing – built-in vacuum pad and collector ring in one unit enable faster setups and more reliable water recollection
- Cordless flexibility – powered by its own Nuron battery, the DD VP WCS-22 operates independently of the WMS 100-22 turbine
- LED manometer – the LED turns from red to green once the water collector system is properly sealed
- More versatile – can be used with any Hilti WMS water management system or as a stand-alone solution, compatible with a range of core drilling setups
- On the Nuron battery platform – cordless vacuum pumps without compromise thanks to longer lasting batteries and a range of services to keep you more productive, today and tomorrow
Applications
- Suitable for all wet diamond coring applications
- Works with all Hilti diamond coring tools
- Works with all WMS water management systems and wet vacuum cleaners
- Compatible with a variety of different water collector ring sizes and shapes
For approval or certificate information, please see individual items.
Related Products
Cordless diamond coring machine for handheld or rig-based coring from 52-162 mm (2 – 6-3/8") in concrete or up to 252mm (10") in masonry (Nuron battery)
Cordless water management system to supply, collect, and filter cooling water during core drilling (Nuron battery platform)
A single unit for the supply of cooling water as well as the collection and filtration of wastewater from diamond drilling systems
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

