DD WMS 100-22 PK Cordless water management system
Water management sys DD WMS 100-22 PK #2424604
Cordless water management system to supply, collect, and filter cooling water during core drilling (Nuron battery platform)
- Water Flow Rate: 3 l/s
- Hose length: 5300 mm
- Weight: 20.9 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
12,000.00 ILS
12,000.00 ILS
/
1 each







