Nuron
TE 500-22 SDS-Max cordless chipping hammer
TE 500-22 + B 22-290 + C 8-22 product number: 2494383 #2494383





Cordless SDS Max (TE-Y) demolition and chipping hammer with Active Vibration Reduction for chiseling concrete or masonry (Nuron battery platform)
- Working direction: Wall
- Tool chuck type: TE-Y (SDS Max)
- Tool body weight: 6 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
9,200.00 ILS
9,200.00 ILS
/
1 each
Technical Data
Working direction
Wall
Tool chuck type
TE-Y (SDS Max)
Tool body weight
6 kg
Single impact energy
8.1 J
Full hammering frequency
3300 impacts/minute
Dimensions (LxWxH)
528 x 118 x 264 mm
Triaxial vibration for chiseling into concrete
8.7 m/s² 1
A-weighted emission sound pressure level
95 dB (A) 2
Rated voltage
21.6 V
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
Features & Applications
Features
- Uncompromised cordless performance – revolutionary Nuron batteries deliver the power to help you boost productivity and gain independence from other power supplies
- More power, more possibilities – TE 500-22 chipping hammers can perform all the full range of tasks as comparable corded demolition hammers
- Reduced worker fatigue – Active Vibration Reduction (AVR) helps minimize your exposure to vibration, better protecting your health and reducing interruptions on the jobsite
- Virtually dust-free demolition – contributes to safer jobsites when used with a DRS-B dust removal system connected to a compatible Hilti vacuum cleaner
- On the Nuron battery platform – cordless chipping hammers without compromise thanks to longer-lasting Nuron batteries, high-performance chisels and a range of services to keep you productive, today and tomorrow
Applications
- Demolishing concrete and masonry walls
- Removing tiles and plaster
- Loosening compacted earth
- Chiseling breaches, channels or penetrations for pipes in walls and floors
Related Products
SDS Max (TE-Y) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Ultra-sharp TE-S bull point chisels for chipping and breaking up concrete and masonry
Self-sharpening SDS Max (TE-Y) scaling chisels for scraping away weld spatter, formwork seepage and other residues
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


