TE 800-AVR TE-S demolition hammer
Kit TE 800-AVR + TE-SX FM + TE-SX SM product number: 2494371 #2494371





Very powerful TE-S demolition hammer for heavy-duty chiseling in concrete, with Active Vibration Reduction (AVR)
- Working direction: Wall, Floor
- Tool chuck type: TE-S
- Weight according to EPTA-Procedure 01/2003 without battery: 10.6 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
9,000.00 ILS
9,000.00 ILS
/
1 each
Technical Data
Working direction
Wall, Floor
Tool chuck type
TE-S
Weight according to EPTA-Procedure 01/2003 without battery
10.6 kg
Single impact energy
21 J
Full hammering frequency
1890 impacts/minute
Max. chiseling performance
2500 cm³/min
Dimensions (LxWxH)
587 x 141 x 326 mm
Triaxial vibration for chiseling into concrete
9.0 m/s² 1
Dust removal system available
TE DRS-B
A-weighted emission sound pressure level
90 dB (A) 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Powerful breaking performance thanks to exceptional impact energy and innovative Hilti chisels
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- High robustness and long lifetime due to separate lubrication chambers
- Power reduction button for use on lighter materials and for greater precision in controlled breaking jobs
- Optional TE DRS-B dust removal system collects up to 95% of fine dust
Applications
- Demolition work on walls
- Correction work on floor slabs
- Breaking out openings for doors and windows
- Making penetrations for ducts and pipes
Related Products
TE-S flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Ultra-sharp TE-S bull point chisels for chipping and breaking up concrete and masonry
Ultra-robust TE-S pointed chisel bits for chipping/breaking up concrete and masonry
Ultra-robust TE-S flat chisel bits for chipping/channeling into concrete and masonry
Services
Hilti Tool Service
- After no-cost period repair costs are capped
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


