TE-SX FP FlatPoint chisels
TE-S flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
- Connection end: TE-S
- Product Class: Ultimate
- Application: Breaching
ultimate
Choose options
Length
- 360 mm
- 500 mm
- 700 mm
Connection end
- TE-S
Width
- 34 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 343.44 ILS





