Nuron
B 22-290 Nuron battery
Battery pack B 22-290 Li-ion product number: 2416291
Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
- Battery capacity: 13.5 Ah
- Weight: 1.81 kg
- Dimensions (LxWxH): 157 x 87 x 99 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,900.00 ILS
1,900.00 ILS
/
1 each




