Battery tether BT 5lb (2.3kg)
product number: 2452917
Elastic battery lanyard with carabiner, for securing Nuron batteries up to 2.3kg | 5lbs when working at heights
- Maximum load: 2.3 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
148.40 ILS
148.40 ILS
/
1 each
Technical Data
Maximum load
2.3 kg
Documents
pdf Operating Instruction Battery Tether, Arabic, Bulgarian, cn, Czech, German, Greek, English, Spanish, Estonian, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 7.3 MB ]
pdf Operating Instruction Battery Tether, Arabic, Bulgarian, cn, Czech, German, Greek, English, Spanish, Estonian, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 307.7 KB ]
Features & Applications
Features
- ANSI compliant – tested according to advanced standards on drop prevention, ANSI 121-2018 (compliant only when used in combination with a Hilti tool tether).
- Helps to increase protection – shock-absorbing bungee tether tested to help reduce drop damage when exchanging or removing Hilti Nuron batteries.
- Helps to increase protection – shock-absorbing bungee tether tested to help reduce drop damage when exchanging or removing Hilti Nuron batteries.
- Clear labeling – the weight limit and other key information is shown on every lanyard.
Applications
- Drop protection for all Nuron batteries up to 2.3kg (5 lbs).
- Helps to reduce the risk of falling objects on the jobsite.
- Helps to prevent damage to batteries if dropped.
- For use with a compatible Hilti tool tether 15lbs and retaining strap 15 lbs (for total tool system weights up to 15 lbs).
- For use with a compatible Hilti tool tether 25 lbs (for total tool system weights up to 25 lbs).
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

