Nuron
B 22-195 Nuron battery
Battery pack B 22-195 Li-ion product number: 2416227
High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
- Battery capacity: 9.0 Ah
- Weight: 1.33 kg
- Dimensions (LxWxH): 156 x 87 x 76 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,600.00 ILS
1,600.00 ILS
/
1 each




