Nuron
B 22-85 Nuron battery
Battery pack B 22-85 Li-ion product number: 2251351
Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
- Battery capacity: 4.0 Ah
- Weight: 0.76 kg
- Dimensions (LxWxH): 155 x 87 x 53 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
946.20 ILS
946.20 ILS
/
1 each





