Nuron
B 22-55 Nuron battery
Battery pack B 22-55 Li-ion product number: 2251347
Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
- Battery capacity: 2.6 Ah
- Weight: 0.55 kg
- Dimensions (LxWxH): 133 x 82 x 48 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
792.12 ILS
792.12 ILS
/
1 each







