MQI-W connector
Wall connector MQI-W72-124 product number: 286100

MQ connector to be used with MQ-124-XD channel for wall connections
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 3 mm
Choose options
For use with
- MQ-124XD, MQ-41D, MQ-52-72 D, MQ-72
Pack size
- 12 pc
Quantity
Pack
Total Pieces
12
Discounted net
891.39 ILS
74.28 ILS
/
1 each
