MQ-124X D C-Channel profile
Install. channel MQ-124X D 6M product number: 369606

Galvanized unslotted double C-Channel profile for medium/heavy-duty applications
- Height: 124 mm
- Material thickness: 3 mm
- Material composition: S250GD - DIN EN 10346
Choose options
Length
- 6 m
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
784.62 ILS
784.62 ILS
/
1 m
Technical Data
Height
124 mm
Material thickness
3 mm
Material composition
S250GD - DIN EN 10346
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Weight
59046 g
Features & Applications
Features
- C-profile with serrated edges – for higher pull-out and shear capacity
- Installation on both sides possible – for high application flexibility
- Pre-marked dimensions – for rapid installation, assembly and cutting
- Versatile and flexible due to modular channel system
- Sound insulation elements available for all MQ installation channels
Applications
- Modular support systems for piping
- Modular support systems for air ducts and cable trays
- Modular support systems for 3D structures
- Wall-mounted installation
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo