MQW-Q2 Pre-assembled angle
מחבר מהיר 90° MQW-Q2 product number: 369655
Galvanized 90-degree pre-assembled angle for connecting multiple MQ strut channels
- Wrench size: 17 mm
- Tightening torque: 40 Nm
- Material composition: Angle: DD11 - DIN EN 10111, Bolt: M10 grade 8.8 - DIN ISO 898
premium
Choose options
Angle
- 90 °
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
641.63 ILS
32.08 ILS
/
1 each



