MQ-41 C-Channel profile
תעלה MQ-41 3M product number: 369591
Galvanized C-Channel profile for medium-duty applications
- Approvals: ETA
- Height: 41.3 mm
- Material thickness: 2 mm
Choose options
Length
- 3 m
- 6 m
Pack size
- 3 m
- 6 m
Quantity
Packs
Total Pieces
3
Discounted net
134.46 ILS
134.46 ILS
/
1 m




