Galvanized angle brace for brackets

  • Material thickness: 3 mm
  • Material composition: S235JR - DIN EN 10025
  • Surface finish: Indoor Coated - Electro galvanized

Choose options

Length - L
  • 324 mm
  • 524 mm
Height - H
  • 328 mm
  • 528 mm
Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 916.47 ILS