MQS-W Channel connector
Angle MQS-W-41 set product number: 2083735
Galvanized pre-assembled strut channel connector for use in braced MQ channel trapezes for seismic applications
- Material composition: S275JR - EN 10025, Bolt: Steel grade 8.8, Nut: Steel grade 8
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
529.82 ILS
52.98 ILS
/
1 each





