MQP-82 Channel foot
בסיס לתעלה MQP-82 product number: 369652
Galvanized channel foot for fastening MQ channels to concrete
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: Channel connector: 4 mm, baseplate: 8 mm
Choose options
For use with
- MQ-41D
Pack size
- 8 pc
Quantity
Pack
Total Pieces
8
Discounted net
1,601.99 ILS
200.25 ILS
/
1 each




