MQP-124 Channel foot
בסיס תעלה לבטון MQP-124 product number: 369653
Galvanized channel foot for fastening MQ channels to concrete
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: Channel connector: 4 mm, baseplate: 8 mm
Choose options
For use with
- MQ-124XD, MQ-52-72 D
Pack size
- 6 pc
Quantity
Pack
Total Pieces
6
Discounted net
1,631.25 ILS
271.88 ILS
/
1 each



