MQW-P2 Angle connector
2-hole angle MQW-P2 product number: 369661
Galvanized 90-degree angle for connecting multiple MQ strut channels
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Number of holes: 2
Choose options
Angle
- 90 °
Number of holes
- 2
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
210.05 ILS
21.01 ILS
/
1 each


