Stainless steel (A4) eye nut corresponding to DIN 582 with looped heads to receive a hook

  • Required material grade: A2, A4
  • Material composition: Stainless steel A4-70 - DIN EN ISO 3506-1
  • Surface finish: Outdoor Plus - Stainless Steel

Choose options

Thread - M
  • M12
  • M16
  • M20
Diameter - D
  • 30 mm
  • 35 mm
  • 40 mm
Pack size
  • 6 pc
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,441.06 ILS