MQ-21 D C-Channel profile
תעלה MQ-21 D 3M product number: 369601

Galvanized double C-Channel profile for medium-duty applications
- Height: 41.2 mm
- Material thickness: 2 mm
- Material composition: S250GD - DIN EN 10346
Choose options
Length
- 3 m
- 6 m
Pack size
- 3 m
- 6 m
Quantity
Packs
Total Pieces
3
Discounted net
227.11 ILS
227.11 ILS
/
1 m
