MSG 1,75 Double slide connector
Slide connector MSG 1,75 M8/1 product number: 248209
Galvanized double slide connector for light-duty heating and refrigeration applications
- Thread connection - M: M8, M10
- Height - H: 27 mm
- Maximum load - F: 1.75 kN
Choose options
Thread connection - M
- M12, M16
- M8, M10
Height - H
- 27 mm
- 35 mm
Maximum load - F
- 1.75 kN
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
1,569.59 ILS
156.96 ILS
/
1 each




