Galvanized roll pipe ring saddle adapter for converting imperial sizes to metric

  • Material composition: Steel 11SMnPb30 – DIN EN 10277-3
  • Surface finish: Indoor Coated - Electro galvanized
  • Base material type: n/a

Choose options

Inside thread - MI
  • 3/4 in
  • 1 in
Outside thread - MA
  • M16
Thread length - L
  • 16 mm
Pack size
  • 25 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 3,505.98 ILS