MQK-41 D-F Bracket
Bracket MQK-41 D/1000-F product number: 304127

Hot-dip galvanized (HDG) C-Channel double-bracket for medium-duty applications
- Material thickness: Channel: 2 mm, baseplate: 10 mm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
Choose options
Profile
- MQ-41-D-F
Length - L
- 1000 mm
Pack size
- 6 pc
Quantity
Pack
Total Pieces
6
Discounted net
5,082.88 ILS
847.15 ILS
/
1 each



