Hot-dip galvanized (HDG) C-Channel bracket with 4-hole baseplate for medium-duty applications

  • Material thickness: Channel: 2 mm, baseplate: 8 mm
  • Material composition: S235JR - DIN EN 10025
  • Surface finish: Outdoor Coated - HDG

Choose options

Profile
  • MQ-41-F
Length - L
  • 600 mm
  • 1000 mm
Pack size
  • 6 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 2,421.27 ILS