new
CFS-VB E60 cavity barrier 50mm air gap
Cavity barrier CFS-VB E60 75+50 product number: 2395750
Slide 1 of 2: Still life picture of CFS-VB E60 cavity barrier
Pre-formed fire cavity barrier for rainscreen cladding with 60 minutes of fire integrity and air gaps up to 50mm
- Length: 1200 mm
- Height: 80 mm
- Width: 75 mm
Choose options
Cavity depth
- 100 mm
- 125 mm
- 150 mm
- 175 mm
- 200 mm
- 225 mm
- 250 mm
- 275 mm
- 350 mm
- 400 mm
Pack size
- 5 pc
- 10 pc
- 15 pc
- 20 pc
Quantity
Pack
Total Pieces
10
Discounted net
2,860.00 ILS
286.00 ILS
/
1 each





