new
CFS-VB E60 Cavity barrier 25mm air gap
Cavity barrier CFS-VB E60 75+25 product number: 2395732
Slide 1 of 8: Still life picture of CFS-VB E60 cavity barrier
Pre-formed fire cavity barrier for rainscreen cladding with 60 minutes of fire integrity and air gaps up to 25 mm
- Length: 1200 mm
- Height: 80 mm
- Width: 75 mm
Choose options
Cavity depth
- 100 mm
- 150 mm
- 200 mm
- 250 mm
- 300 mm
- 350 mm
- 400 mm
Pack size
- 5 pc
- 10 pc
- 15 pc
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
4,270.00 ILS
170.80 ILS
/
1 each











