CFS-CC Firestop cable collar
Firestop cable collar CFS-CC product number: 2079667
Solution for renovation of sealed cable penetrations with 100% fill
- Base materials: Concrete, Aerated Concrete, Drywall, Masonry, Wood
- LEED VOC: 5.4 g/l
- Diameter: 150 mm
ultimate
Choose options
Outside diameter
- 150 mm
Pack size
- 2 pc
Quantity
Pack
Total Pieces
2
Discounted net
420.00 ILS
210.00 ILS
/
1 each








