FS-ONE MAX Firestop intumescent sealant
High-performance intumescent firestop sealant
- UL Green Guard Gold: Yes
- Base materials: Concrete, Metal, Wood, Drywall
- Application temperature range: 2 - 40 °C
ultimate
Choose options
Color
- Red
Packaging
- Cartridge
- Pail 5 Gal
Pack size
- 1 pc
- 12 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 516.00 ILS
Technical Data
UL Green Guard Gold
Yes
Base materials
Concrete, Metal, Wood, Drywall
Application temperature range
2 - 40 °C
Approx. cure time
2 mm/3 days 1
Can be painted
Yes
Product Class
Ultimate
Color
Red
- at 75°F/24°C, 50% relative humidity
Documents
pdf Brochure_W4580_0523_g_Data_Center_Solutions__en_2023 [ 5.9 MB ]
Features & Applications
Features
- For effectively sealing most common through penetrations in a variety of base materials – including concrete, masonry and drywall
- For use in all types of pipe penetrations – metal pipes, insulated metal pipes and plastic pipes
- For use in most types of cable penetrations – single cables, cable bundles, cable trays and mixed
- Versatile – one product for most firestop applications
Applications
- Metal pipe penetrations – copper, steel and EMT
- Insulated metal pipe penetrations – steel and copper
- Plastic pipe penetrations – closed or vented
- Single cables and cable bundles
- Cable trays and combi openings
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo



