CFS-T SB transit frames
Transit frame CFS-T SB-4+4x4 GS product number: 2060576
Transit frames for fitting modules to seal cable/pipe penetrations in concrete walls and floors
- Dimensions (LxWxH): 60 x 624 x 576 mm
- Number of frame columns: 8
- Number of frame rows: 2
Choose options
Frame size
- 2
- 4
- 6
- 8
Number of frame columns
- 1
- 2
- 3
- 4
- 5
- 6
- 7
- 8
- 9
- 10
- 12
- 14
- 15
- 16
- 18
- 20
- 21
- 24
- 27
- 30
Base materials
- Concrete
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
6,235.95 ILS
6,235.95 ILS
/
1 each






