Wedge puller CFS-T PUL
product number: 2014884

Wedge-puller tool to quickly remove the compression wedge when retrofitting additional cables within a transit frame
- Temperature resistance range: -40 - 50 °C
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,629.60 ILS
1,629.60 ILS
/
1 each
Technical Data
Temperature resistance range
-40 - 50 °C
Documents
pdf Technical manual CFS-T W4529 0424 g, English [ 2.3 MB ]
Features & Applications
Features
- Compression wedge can be removed more easily and without causing damage
Applications
- Penetrations in shipbuilding and offshore applications
- Penetrations in wind power structures
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo