CFS-T FB EX filler modules
Filler module CFS-T FB EX 30/0R30 product number: 2042712

Filler modules for sealing unused space within transit frames in potentially explosive atmospheres
- Dimensions (LxWxH): 60 x 30 x 30 mm
- Temperature resistance range: -40 - 75 °C
Choose options
Module Height
- 5 mm
- 10 mm
- 15 mm
- 20 mm
- 30 mm
Base materials
- Concrete, Steel
Pack size
- 16 pc
1,286.25 ILS /16 each - 18 pc
- 24 pc
855.75 ILS /24 eachBest price - 36 pc
- 54 pc
- 96 pc
Quantity
Pack
Total Pieces
16
Discounted net
1,286.25 ILS
80.39 ILS
/
1 each



