CFS-T FB EX filler modules
Filler module CFS-T FB EX 12x10/0 product number: 2042708

Filler modules for sealing unused space within transit frames in potentially explosive atmospheres
- Dimensions (LxWxH): 60 x 120 x 10 mm
- Temperature resistance range: -40 - 75 °C
Choose options
Module Height
- 5 mm
- 10 mm
- 15 mm
- 20 mm
- 30 mm
Base materials
- Concrete, Steel
Pack size
- 16 pc
- 18 pc
- 24 pc
- 36 pc
- 54 pc
- 96 pc
Quantity
Pack
Total Pieces
18
Discounted net
1,412.25 ILS
78.46 ILS
/
1 each



