CFS-T EX cable modules
Cable module CFS-T EX 20/0+5-12 product number: 2042701
Modules to seal cables/pipes within transit frames in potentially explosive atmospheres
- Dimensions (LxWxH): 60 x 20 x 20 mm
- Cable diameter - range: 5 - 12 mm
- Temperature resistance range: -40 - 75 °C
Choose options
Cable diameter - range
- 3 - 9 mm
- 5 - 12 mm
- 5 - 16 mm
- 13 - 23 mm
- 23 - 33 mm
- 34 - 51 mm
- 52 - 78 mm
- 79 - 99 mm
Module Height
- 15 mm
- 20 mm
- 30 mm
- 40 mm
- 60 mm
- 90 mm
- 120 mm
Base materials
- Concrete, Steel
Pack size
- 1 pc
- 4 pc
- 9 pc
- 16 pc
- 36 pc
- 64 pc
Quantity
Pack
Total Pieces
36
Discounted net
1,224.30 ILS
34.01 ILS
/
1 each








