Stainless steel threaded stud for use with powder actuated nailers on concrete (8 mm washer)

  • Base materials: Concrete (soft), Concrete (tough)
  • Corrosion protection: Stainless steel A4(316) or equivalent
  • Environmental Conditions: Dry indoor, Indoor environments with temporary condensation, Outdoor temporary applications, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution, Coastal areas, Outdoor, areas with heavy industrial pollution
premium

Choose options

Thread size
  • M8
Thread length
  • 14 mm
  • 22 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 4,333.94 ILS