MP-HI Quick-close light-duty pipe clamp

Galvanized pipe clamp with sound insulation and quick closure for high productivity in light-duty applications

  • Approvals: Acustic insulaton DIN 4109 inspected, ETA, Fire class B2
  • Noise reduction: 17 dB (A)
  • Temperature resistance: -40 - 110 °C
premium

Choose options

Clamping Range - D
  • 8 - 12 mm
  • 12 - 16 mm
  • 16 - 20 mm
  • 20 - 25 mm
  • 25 - 31 mm
  • 31 - 38 mm
  • 38 - 45 mm
  • 45 - 52 mm
  • 52 - 59 mm
  • 59 - 66 mm
  • 66 - 75 mm
  • 75 - 84 mm
  • 84 - 93 mm
  • 93 - 101 mm
  • 101 - 110 mm
  • 110 - 119 mm
  • 119 - 129 mm
  • 129 - 137 mm
  • 137 - 145 mm
  • 145 - 155 mm
  • 155 - 163 mm
  • 163 - 172 mm
Thread connection - M
  • M8, M10
Nominal pipe size (imperial)
  • 1/4 in
  • 3/8 in
  • 1/2 in
  • 3/4 in
  • 1 in
  • 1-1/4 in
  • 1-1/2 in
  • 2 in
  • 2-1/2 in
  • 3 in
  • 4 in
  • 5 in
  • 6 in
Pack size
  • 10 pc
  • 25 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 83.60 ILS