S-DD01Z M1 Self-drilling drywall screws
Drywall screw S-DD01Z 3,5x25 M1 product number: 2133733
Collated drywall screw (zinc-plated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SD-M 1 screw magazine, Yes, compatible with SD-M 2 screw magazine
premium
Choose options
Length
- 25 mm
Collated screws per strip
- 25
Pack size
- 1000 pc
Quantity
Pack
Total Pieces
1000
Discounted net
160.06 ILS
0.16 ILS
/
1 each






