SD 5000 Drywall screwdriver
מברגת גבס SD 5000 בקרטון product number: 2020314 #2020314



Corded drywall screwdriver with 5000 rpm for drywall applications
- Max. torque: 10 Nm
- Rated voltage: 230 V
- Weight: 1.4 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
1,210.52 ILS
1,210.52 ILS
/
1 each
Technical Data
Max. torque
10 Nm
Rated voltage
230 V
Weight
1.4 kg
Dimensions (LxWxH)
275 x 77 x 170 mm
Chuck type
1/4 in hexagon socket
Documents
pdf Operating Instruction SD 2500, SD 5000, SD 6000 (02), Arabic, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Italian, Kazakh, Lithuanian, Latvian, Dutch, Norwegian, Portuguese, Swedish, Turkish, Ukrainian [ 2.9 MB ]
Features & Applications
Features
- Convenient and easy to operate with excellent working comfort
- Two tools in one – ready for magazine operation in a flash
- Quick-release system – for tool-free, rapid bit holder and magazine changes
- Depth gauge or screw magazine can be quickly removed for fastening drywall track
- Directional venting helps to prevent dust from blowing into the operator’s face
Applications
- Fastening drywall boards to metal or wood framing on walls and ceilings
- Fastening wood boards to metal or wood framing on walls and ceilings
- Fastening special boards (e.g. Fermacell) to metal or wood framing on walls and ceilings
- Fastening exterior sheathing boards to metal or wood framing on walls and ceilings
- Fastening metal studs to metal tracks
Related Products
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to metal
Single drywall screws (phosphate-coated) for fastening drywall boards to metal
Services
Hilti Tool Service
- After no-cost period repair costs are capped
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


