S-AD01LHS M Self-drilling facade screws
בסרט 1000יח בורג קודח S-AD01LHS 4,8x17M #2127476

Collated self-drilling screw (A2 stainless steel) without washer for aluminium façade fastenings (up to 3 mm)
- Screw drive/recess type: PH #2
- Base materials: Aluminium
- Drilling capacity - max: 4 mm
premium
Choose options
Base materials
- Aluminium
Corrosion protection
- Stainless steel A2
Drilling capacity range DC
- 0.75 - 4 mm
Thickness fastened range MF
- 0.75 - 8 mm
Length
- 17 mm
Pack size
- 1000 pc
Quantity
Pack
Total Pieces
1000
Discounted net
952.94 ILS
0.95 ILS
/
1 each

