S-DD 01 Z M Self-drilling drywall screws
בורג גבס בסרט S-DD01Z 3,5x32 product number: 2007775
Collated drywall screw (zinc-plated) for the SMD 57 screw magazine – for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SMD57 screw magazine
premium
Choose options
Length
- 32 mm
Collated screws per strip
- 50
Pack size
- 1000 pc
Quantity
Pack
Total Pieces
1000
Discounted net
173.84 ILS
0.17 ILS
/
1 each





